Affordable Infrared
About Allied Vision: Founded in 1989, Allied Vision designs, produces and sells cameras and components for image processing in industrial and life science applications. Allied Vision is at your side throughout the life cycle of your image-processing project. Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.
High Image Quality, High Speed
Users of a Goldeye G-008 SWIR won’t have to trade off quality or speed for the low price. The new model has all the qualities of the popular Goldeye family and delivers 344 fps (frames per second) at full resolution. For example, the camera’s industrial-grade housing is extremely robust and compact to fit into the smallest machines.
Plug & Play
The new Goldeye comes with a GigE Vision® interface for simple system integration, and Power over Ethernet (PoE) to reduce cabling efforts. The camera is GenICam™ compliant, which makes it compatible with your preferred industrial image processing software. Or, you can also choose to use Allied Vision's free VIMBA Software Development Kit.
Flexible
Its compact, industrial and fan-less design (55mm x 55mm x 78mm) makes the Goldeye the smallest GigE Vision SWIR camera on the market. It features flexible lens-mount solutions for a wider choice of optics. Simplified filter assembly, industrial connectors with locking functionality, and multiple camera mounting options ensure easy integration into your imaging system.
New Goldeye G-008 SWIR Camera
Packed with features
Unbeatable value for money

Small sensor for a small price
The Goldeye G-008 SWIR is fitted with a QVGA InGaAs sensor (320 x 256 pixels, 30 µm pixel size) making it sensitive in the short wave infrared spectrum ranging from 900 to 1,700 nm. With this smaller imager, the cost for this new Goldeye could be significantly reduced compared to the existing VGA resolution models.



Feature-Rich
The camera provides a rich set of features ensuring high quality, low-noise images in a wide range of infrared applications. Features include automated 14-bit on-board image pre-processing, flexible frame rate control including ROI selection, active sensor temperature control, and an extended operating temperature range (-20°C to 55°C).


If you would like to find out how the Goldeye G-008 camera can help you and your application, please tell us a little about yourself and your application, and one of our sales experts will get in touch with you.
25+ years of imaging experience
We are imaging specialists. We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.
Applications
Thanks to this lower price, infrared imaging becomes affordable for many cost-sensitive applications in which the lower resolution is enough to do the job – for example hyperspectral imaging applications such as plastics sorting for recycling purpose or environmental analysis, high-temperature thermography in the steel and glass industries or laser beam profiling.
